Sample top view of an N2792A Differential Probe along with the standard accessories and one AA-battery, which is included in the standard probe package.

N2792A 200 MHz differential probe provides the superior high-speed differential signal probing required by today's high-speed power measurements, automotive bus measurements, and high-speed digital system designs. The N2792A probe offers a 10:1 attenuation ratio, allowing it to be used for a broad range of applications. This differential probe has an input resistance of 1 MΩ and features low 7 pF input capacitance to minimize circuit loading. The N2792A probe is compatible with any oscilloscope equipped with 50Ω BNC inputs. It can be powered by any USB port on your oscilloscope or computer, or by an internal battery (one 9V battery included with each probe).

This probe will work with any oscilloscope that has a 50Ω input.

The standard accessories that come with the N2792A probe can be used in temperatures ranging from -10° C to +40° C. For extreme temperature environments (-40° C to +85° C), order the N7013A and N7014A extreme temperature probing kits. These kits provide extreme temperature cables, banana-to-socketed tip adapters, and hook tip adapters.

Links to PDF Documents

Compatibility

The probe is compatible with any oscilloscope with a 50Ω BNC input.

Oscilloscope Series Compatible
HD3-Series ♦
Z-Series ♦
(with N5442A adapter)
V-Series ♦
(with N5442A adapter)
S-Series ♦
90000 Q-Series ♦
(with N5442A adapter)
90000 X-Series ♦
(with N5442A adapter)
90000A Series ♦
86100D DCA-X
80000B Series ♦
9000 H-Series ♦
9000 Series ♦
8000 Series ♦
7000 Series ♦
6000 X-Series
6000 Series ♦
5000 Series ♦
4000 X-Series ♦
3000 X-Series ♦
3000 X-Series  
2000 X-Series  
1000 X-Series  
1000 Series